IESNA:LM-63-2002
[TEST]P1389542
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-730-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (28) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11018.1
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
71.5 92.4 193.7 521.6 1010.3 1385.8 1630.2 1880.6 2196.5 2563.0 2944.5 3457.1 3996.6 4500.2 4995.0 5442.0 5749.0 5856.3 
5829.4 5611.9 5337.7 4947.3 4577.7 4661.2 5045.6 5495.7 5746.0 5775.8 5719.2 5647.6 5167.8 4446.6 2911.7 283.1 
77.5 38.7 26.8 0.0 
71.5 92.4 205.6 515.6 980.5 1388.8 1642.1 1868.6 2181.6 2536.2 2950.5 3427.3 3963.8 4515.1 5006.9 5448.0 5737.1 5844.3 
5811.6 5620.8 5328.8 4944.3 4607.5 4658.2 5048.6 5468.8 5743.0 5787.7 5725.1 5641.7 5206.6 4467.5 3039.9 
333.8 77.5 38.7 29.8 0.0 
71.5 92.4 187.8 500.7 929.9 1359.0 1600.4 1841.8 2145.8 2518.3 2923.7 3406.5 3892.3 4390.0 4807.2 5191.7 5504.6 5674.5 
5704.3 5579.1 5364.5 5141.0 4941.3 4869.8 5093.3 5507.6 5820.5 5954.6 5942.7 5892.0 5573.1 4911.5 3820.7 
777.9 83.4 47.7 35.8 0.0 
71.5 89.4 166.9 438.1 855.3 1239.8 1576.6 1826.9 2095.1 2482.6 2881.9 3340.9 3835.6 4291.6 4685.0 4989.0 5257.2 5510.6 
5701.3 5749.0 5683.4 5588.0 5531.4 5537.4 5641.7 5933.8 6261.6 6500.0 6559.6 6553.7 6315.2 5787.7 4699.9 
1743.5 92.4 59.6 47.7 0.0 
71.5 86.4 146.0 330.8 694.4 1093.8 1454.4 1758.4 2029.6 2357.4 2771.7 3215.7 3677.7 4139.6 4586.7 4917.5 5173.8 5373.5 
5558.2 5683.4 5799.6 5826.5 5850.3 5898.0 6002.3 6196.0 6470.2 6702.7 6777.2 6804.0 6607.3 5856.3 4720.8 
3057.8 137.1 77.5 59.6 0.0 
71.5 86.4 131.1 280.1 596.1 980.5 1368.0 1695.8 1964.0 2282.9 2649.5 3114.4 3591.2 4062.1 4512.2 4875.8 5114.2 5290.0 
5424.1 5540.4 5644.7 5740.0 5826.5 5927.8 6070.9 6252.6 6514.9 6750.4 6827.8 6821.9 6473.2 5695.3 4857.9 
3421.4 408.3 86.4 68.5 0.0 
71.5 83.4 125.2 235.4 500.7 849.4 1230.9 1591.5 1889.5 2196.5 2539.2 2989.2 3427.3 3868.4 4330.4 4699.9 4995.0 5147.0 
5245.3 5355.6 5471.8 5585.1 5719.2 5871.2 6011.2 6213.9 6467.2 6705.7 6765.3 6681.8 6202.0 5525.5 4863.8 
3486.9 807.7 101.3 77.5 0.0 
71.5 83.4 104.3 166.9 298.0 566.3 885.1 1210.0 1591.5 1931.2 2253.1 2572.0 2947.5 3358.8 3779.0 4211.2 4586.7 4840.0 5018.8 
5158.9 5296.0 5415.2 5543.3 5659.6 5772.8 5892.0 6097.7 6285.4 6258.6 6151.3 5725.1 5257.2 4482.4 3439.3 
2047.5 143.1 104.3 0.0 
71.5 80.5 89.4 113.3 166.9 265.2 453.0 700.4 980.5 1302.4 1639.2 1990.8 2339.5 2673.3 3016.1 3370.7 3761.1 4100.9 4443.6 
4726.7 4968.1 5173.8 5370.5 5540.4 5686.4 5814.5 5865.2 5820.5 5710.2 5585.1 5209.5 4735.7 3883.3 2905.8 1874.6 
554.3 128.2 0.0 
71.5 77.5 80.5 89.4 101.3 125.2 163.9 223.5 312.9 459.0 649.7 870.2 1117.6 1362.0 1663.0 1958.1 2294.8 2664.4 3054.8 3478.0 3907.2 
4297.6 4634.4 4905.6 5155.9 5343.7 5453.9 5453.9 5316.8 5170.8 4413.8 3028.0 1549.8 736.1 378.5 131.1 125.2 0.0 
71.5 74.5 74.5 74.5 77.5 77.5 80.5 86.4 95.4 107.3 122.2 143.1 163.9 190.7 226.5 274.2 330.8 402.3 500.7 634.8 819.6 1069.9 1439.5 
1889.5 2485.6 3096.5 3534.6 3606.2 3299.2 2935.6 2110.0 1454.4 959.7 518.6 178.8 32.8 8.9 0.0 
71.5 71.5 71.5 71.5 68.5 68.5 68.5 65.6 68.5 68.5 71.5 74.5 77.5 80.5 80.5 83.4 86.4 92.4 98.3 110.3 131.1 155.0 205.6 295.0 459.0 
751.0 1159.3 1436.5 1281.5 1075.9 557.3 271.2 119.2 41.7 20.9 11.9 6.0 0.0 
71.5 71.5 68.5 65.6 62.6 59.6 56.6 56.6 53.6 53.6 53.6 53.6 50.7 50.7 47.7 44.7 41.7 35.8 35.8 32.8 32.8 32.8 32.8 29.8 26.8 29.8 
32.8 35.8 35.8 29.8 17.9 14.9 8.9 8.9 6.0 6.0 6.0 0.0 
71.5 68.5 62.6 56.6 53.6 47.7 44.7 41.7 38.7 35.8 32.8 29.8 23.8 20.9 17.9 11.9 8.9 8.9 6.0 6.0 6.0 3.0 3.0 3.0 3.0 3.0 3.0 3.0 3.0 3.0 0.0 3.0 3.0 
3.0 3.0 6.0 6.0 0.0 
71.5 62.6 56.6 50.7 47.7 41.7 38.7 32.8 26.8 23.8 17.9 14.9 11.9 8.9 6.0 3.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 3.0 
3.0 6.0 0.0 
71.5 62.6 53.6 47.7 41.7 35.8 29.8 23.8 14.9 11.9 8.9 6.0 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 3.0 3.0 
6.0 0.0 
71.5 59.6 50.7 41.7 35.8 29.8 20.9 14.9 8.9 6.0 6.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 3.0 3.0 
3.0 0.0 
71.5 56.6 47.7 41.7 32.8 23.8 17.9 11.9 6.0 6.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 3.0 3.0 3.0 
0.0 
71.5 56.6 47.7 38.7 32.8 20.9 14.9 8.9 6.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 3.0 3.0 
0.0 
71.5 59.6 47.7 38.7 32.8 20.9 14.9 8.9 6.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
71.5 59.6 47.7 38.7 32.8 20.9 14.9 11.9 8.9 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
71.5 59.6 47.7 38.7 32.8 23.8 17.9 11.9 8.9 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
